Junction box Batibox - with cover and screws - 170x170x50 mm - for dry partition
Junction box Batibox - with cover and screws - 230x170x50 mm - for dry partition
Box - plasterboard box 2 mod
Box - plasterboard box 3 mod
Box - plasterboard box 4 mod
Surface-mounting box Mosaic - 4,5 or 2 x 2 horizontal modules - depth 40 mm
Surface-mounting box Mosaic - 6,8 or 3 x 2 horizontal modules - depth 40 mm
Surface-mounting box Mosaic - 3 modules - depth 40 mm
Surface mounting box Plexo IP 55 - for 20 A sockets 557 03/06/08
Surface mounting box Soliroc - 1 gang - 110 x 110 x 45 mm
Surface mounting box Soliroc - 2 gang - 110 x 181 x 45 mm
Surface-mounting box Mosaic- 2x5, 2x2x2 modules / lighting env. cont.-depth 46mm
Surface-mounting box Mosaic- 2x6, 2x8 or 2x3x2 modules - depth 46 mm
Surface-mounting box Mosaic- 2 x 10 modules - depth 46 mm
Surface-mounting box Mosaic - 2 modules - depth 30 mm
Surface-mounting box Mosaic - 2 modules - depth 40 mm
Surface-mounting box Mosaic - 5 or 2 x 2 vertical modules - depth 40 mm
Surface-mounting box Mosaic - 3 x 2 vertical modules - depth 40 mm
Surface-mounting box Mosaic - 10 or 4 x 2 horizontal modules - depth 40 mm
Surface mounting box Synergy - plastic - 1 gang - 35 mm deep
Surface mounting box Synergy - plastic - 1 gang - 50 mm deep with cable grip
Surface mounting box Synergy - plastic - 2 gang - 35 mm deep
Surface mounting box Synergy - plastic - 2 gang - 50 mm deep with cable grip
Surface mounting box Synergy - plastic - 2x1 gang - 35 mm deep