PIR 360° motion sensor Ø8m with directional head - IP55 - surface wall or ceiling mounting - white - blister
360° motion sensor - IP41 - 8 m - flush ceiling-mounting - PIR technology - blister
140° motion sensor - IP41 - 8 m - surface-mounting - PIR technology - blister
360° motion sensor - IP55 - 8 m - surface-mounting - PIR technology - blister
Living Now - 3 wire passive IR switch 1 module
PIR movement detector for virtual key-card function Ø20 mm user interface hotel equipment BUS
PIR ceiling-mounting Lighting Management DALI dimming sensor for 1 circuit - 360°
PIR ceiling-mounting Lighting Management ON/OFF presence sensor for 1 circuit - 360°
Microwaves IP40 ceiling-mounting DALI Lighting Management sensor for 1 circuit - 360° - 9.900 GHz
PIR IP65 batten-mounting Lighting Management sensor for 1 circuit - 360°
PIR IP40/IP65 ceiling-mounting Lighting Management sensor for 1 circuit - 360°
PIR 360° SENSOR CEILING SURFACE MOUNTED BLISTER
Microwaves IP40 ceiling-mounting DALI Lighting Management sensor for 1 circuit - 360° - 10.587 GHz
Microwaves IP40 ceiling-mounting DALI Lighting Management sensor for 1 circuit - 360° - 10.525 GHz
Single pole push switch Synergy - 1 gang - 2 way - 10 AX 250 V~ - white
Push switch Synergy - 1 gang - 2 way ''press'' - 10 AX 250 V~ - white
Single pole Key switch Synergy - 1 gang - 2 way - 10 AX 250 V~ - white
Single push switch Synergy - 1 gang - 2 way bell symbol - 10 AX 250 V~ - white
Fused connection unit Synergy - Double pole switched - metalclad
Fused connection unit Synergy - Double pole switched + Led - metalclad
Fused connection unit Synergy - Double pole switched + cord outlet - metalclad
Fused connection unit Synergy - Double pole switched + cord outlet + Led - metalclad
Mallia Senses 1 gang sound light detector with neutral - 400 watts
Mallia Senses 1 gang sound light detector without neutral - 200 watts