Surface mounting box Niloé - 1 gang - white
Surface mounting box Niloé - 2 gang - white
Surface mounting box Niloé - 1 gang - ivory
Round 15 W wireless charger, 80 mm diameter White
Complete kit: 4 x 15 W wireless chargers for furniture
Charger kit: 4 x 15 W wireless chargers for furniture, connected with Euro 2P plug
10 W wireless charger (IP66, IK8)
Protective shield for 2P+E socket Niloé - clip on to standard mechanism
Mosaic USB-link lader Type A+C 3.0A 15W 2M hvid
Mosaic USB-link lader type A+C 3.0A 15W 2M alu
Mosaic USB-link lader type A+C 3.0a 15w 2m matsort
Shaver 230V / 120-230V with earth connector soft aluminuium
Shaver 230V / 120-230V with earth connector champagne
Power Delivery 30 W USB Type-C charger White
Mosaic Power 30 W USB Type-C charger
Mosaic Power 30 W USB Type-C charger
Fused connection unit Arteor - BS 1363:4 - 13 A - unswitched - soft alu
Fused connection unit Arteor - BS 1363:4 - 13 A - unswitched - champagne
LED lamp for single controls Niloé - universal 230 V
LED lamp for single controls Niloé - 12/24 V
Illuminated LED lamp Niloé to transform single controls into Illuminated ones - 230 V low consumption
Mallia Senses 1 gang unswitched fused connection unit with cord outlet - 13A
2x2p+E Mosaic direct clip schuko standard black mat
3x2p+E Mosaic direct clip schuko standard black mat