Living Now - bronze bell 230Vac 8VA
Living Now - electronic bell 12Vac/dc
Bulkhead Mosaic 230 V~ - 0.2 or 1 W - 2 modules - green
Surface mounting box Niloé - 1 gang - white
Surface mounting box Niloé - 2 gang - white
Surface mounting box Niloé - 1 gang - ivory
25 W mobile power stick for wireless charger
100 W mobile power stick for wireless chargers
Round 15 W wireless charger, 80 mm diameter White
Complete kit: 1 x 15 W wireless charger for furniture
10 W wireless charger (IP66, IK8)
Protective shield for 2P+E socket Niloé - clip on to standard mechanism
Shaver 230V / 120-230V with earth connector soft aluminuium
Shaver 230V / 120-230V with earth connector champagne
Fused connection unit Arteor - BS 1363:4 - 13 A - unswitched - soft alu
Fused connection unit Arteor - BS 1363:4 - 13 A - unswitched - champagne
Control indicator Arteor for room management - to be equipped with key cover
DERIVATEUR
LED lamp for single controls Niloé - universal 230 V
LED lamp for single controls Niloé - 12/24 V
Illuminated LED lamp Niloé to transform single controls into Illuminated ones - 230 V low consumption
Mallia Senses 1 gang unswitched fused connection unit with cord outlet - 13A
Living Now - BRONZE BELL 12VAC 8VA
Living Now - BUZZER 12VAC 8VA