Fan controller Arteor - rotary speed controller 40-400 VA - 2 modules - white
Fan controller Arteor - Fan step regulator 100 W - 2 modules - white
Fan controller Arteor - rotary speed controller 40-400 VA - 2 modules -magnesium
Adaptation plate of the universal backbox for a floor box capacity 12 modules vertical or 18 modules horizontal
Fan controller Arteor - AC speed control - 4 positions - 2 modules - white
Fan controller Arteor - AC speed control - 4 positions - 2 modules - magnesium
Adaptation plate of the universal backbox for a floor box capacity 16 modules vertical or 24 modules horizontal
Adaptation plate of the universal backbox for a floor box capacity 8 modules vertical or 12 modules horizontal
Adaptor universal backbox for waxed concrete pouring then standard floor box, 16M vertical or 12M horizontal
Adaptation plate of the universal backbox for a round floor box
Standard load adaptor for floor boxes Ref. 089688-089685-089686
Heavy load adaptor for floor boxes up to 10KN Ref. 089688-089685-089686
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey/red RAL 7035/3000
Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - 24 entry membrane glands
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø60 height 40 - grey RAL 7035
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø70 height 45 - grey RAL 7035
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø70 height 45 - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 65x65x40 mm - grey RAL 7035
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey RAL 7035
Box Plexo - IP 55 - IK 07 - 360x270x124 - knock-out ISO cable entries
Square Plexo box with 7 direct entry membrane glands and smooth faces - IP55 IK07 - 80x80x45 mm - grey RAL 7035