MCCB - DRX 125 - thermal magnetic - Icu 10 kA - 415 V~ - 4P - In 15 A
MCCB - DRX 125 - thermal magnetic - Icu 10 kA - 415 V~ - 4P - In 20 A
MCCB - DRX 125 - thermal magnetic - Icu 10 kA - 415 V~ - 4P - In 25 A
MCCB - DRX 125 - thermal magnetic - Icu 10 kA - 415 V~ - 4P - In 30 A
MCCB - DRX 125 - thermal magnetic - Icu 10 kA - 415 V~ - 4P - In 40 A
MCCB - DRX 125 - thermal magnetic - Icu 10 kA - 415 V~ - 4P - In 50 A
MCCB - DRX 125 - thermal magnetic - Icu 10 kA - 415 V~ - 4P - In 60 A
MCCB - DRX 125 - thermal magnetic - Icu 10 kA - 415 V~ - 4P - In 75 A
MCCB - DRX 125 - thermal magnetic - Icu 10 kA - 415 V~ - 4P - In 100 A
MCCB - DRX 125 - thermal magnetic - Icu 10 kA - 415 V~ - 4P - In 125 A
MCCB - DRX 125 - thermal magnetic - Icu 20 kA - 415 V~ - 3P - In 15 A
MCCB - DRX 125 - thermal magnetic - Icu 20 kA - 415 V~ - 3P - In 20 A
MCCB - DRX 125 - thermal magnetic - Icu 20 kA - 415 V~ - 3P - In 25 A
MCCB - DRX 125 - thermal magnetic - Icu 20 kA - 415 V~ - 3P - In 30 A
MCCB - DRX 125 - thermal magnetic - Icu 20 kA - 415 V~ - 3P - In 40 A
MCCB - DRX 125 - thermal magnetic - Icu 20 kA - 415 V~ - 3P - In 50 A
Copper bar - Flat rigid - section 18 x 4 mm - 200 to 245 A - length 990 mm
Copper bar - Flat rigid - section 25 x 4 mm - 250 to 280 A - length 990 mm
Copper bar - Flat rigid - section 50 x 5 mm - 630 to 700 A - length 1750 mm
Copper bar - Flat rigid - section 63 x 5 mm - 700 to 800 A - length 1750 mm
C-section aluminium bar 30x14 mm - length 1600 mm and cross section 187 mm
C-section aluminium bar 30x14 mm - length 1600 mm and cross section 238 mm
Copper bar - Flat rigid - section 80 x 5 mm - 900 to 1000 A - length 1750 mm
Copper bar - Flat rigid - section 100 x 5 mm - 1050 to 1250 A - length 1750 mm