Fork-type supply busbar with three pole for 1.5 modules/pole MCBs - length 1 row - maximum 12 devices connected
Supply busbar - fork-type - 3P for auxiliary - max 16 devices connected - meter
Supply busbar - prong-type - 3P for auxiliary - max 16 devices connected - meter
Prong-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Fork-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Isolating profile - for copper bars 18/25x4 - 25/32x5 mm - L. 1 m
Metal faceplate XL³ 800/4000 - DPX³ 250 with terminal shields - captive screws
MCCB DPX3 1600 ONLY MAG 50KA3P 1000A
MCCB DPX3 1600 ONLY MAG 70KA3P 800A
MCCB DPX3 1600 ONLY MAG 70KA3P 1000A
MCCB DPX3 630 ELE MS 36KA 3P 320A
MCCB DPX3 630 ELE MS 36KA 3P 400A
MCCB DPX3 630 ELE MS 70KA 3P 320A
MCCB DPX3 630 ELE MS 70KA 3P 400A
MCCB DPX3 1600 ONLY MAG 50KA4P 800A
MCCB DPX3 1600 ONLY MAG 50KA4P 1000A
MCCB DPX3 1600 ONLY MAG 70KA 4P 800A
MCCB DPX3 1600 ONLY MAG 70KA4P 1000A
MCCB DPX3 630 ONLY MAG 36KA 4P 400A
MCCB DPX3 630 ONLY MAG 36KA 4P 630A
MCCB DPX3 630 ONLY MAG 70KA 4P 400A
MCCB DPX3 630 ONLY MAG 70KA 4P 630A
Rotary handle - for DPX 1250/1600 - direct on DPX - standard - grey
Front external rotary handles DX³ - for 2P 2-modules devices