Undervoltage release - for DRX - 12 V~/=
Undervoltage release - for DRX - 24 V~/=
Undervoltage release - for DRX - 48 V~/=
Undervoltage release - for DRX - 100/130 V~
Undervoltage release - for DRX - 200/277 V~
Undervoltage release - for DRX - 380/480 V~
Undervoltage release - for DRX - 440/480 V~
Undervoltage release - for DRX - 277 V~
Undervoltage release - for DRX - 110 V=
Undervoltage releases DMX³ 1600 - 24 V~/=
Undervoltage releases DMX³ 1600 - 48 V~/=
Undervoltage releases DMX³ 1600 - 110 - 130 V~/=
Undervoltage releases DMX³ 1600 - 220 250 V~/=
Undervoltage releases DMX³ 1600 - 415 - 440 V~
Delay undervoltage releases DMX³ 2500 and 4000 - 110 V~/=
Undervoltage releases DMX³ 2500 and 4000 - 415 V~/=
Communication interface modbus - for DPX³ - 1 module
Insulating screw XL³ - M6 x 10
Electronic protection unit MP4 LSIg - for DMX³ 2500 and 4000 circuit breakers
Terminal block on support - 4 x 1.5 to 16² - L. 47 mm
Terminal block on support - 8 x 1.5 to 16² - L. 75 mm
Terminal block on support - 12 x 1.5 to 16² - L. 113 mm
Terminal block on support - 16 x 1.5 to 16² - L. 141 mm
IP2X terminal block - earth (green) - 1 x 6 to 25² - 12 x 1.5 to 16² -L. 113 mm