Electronic protection unit MP4 LSIg - for DMX³ 2500 and 4000 circuit breakers
Fork-type supply busbar with three pole for 1.5 modules/pole MCBs - length 1 row - maximum 12 devices connected
Prong-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Fork-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Rotary handle - for DPX 630 - vari-depth IP55 - standard - grey
Rotary handle - for DPX 630 - vari-depth IP55 - emergency use - red/yellow
Rotary handle - for DPX 1250/1600 - vari-depth IP55 - standard - grey
Rotary handle - for DPX 1250/1600 - vari-depth IP55 - emergency use -red/yellow
Rotary handle - for DRX 125 - direct on DRX - standard - grey
Rotary handle - for DRX 250 - direct on DRX - standard - grey
Rotary handle - for DRX 250 - vari-depth handle - standard - grey
Rotary handle - direct on DRX - Standard (grey)
Rotary handle - Vari-depth - Standard (grey)
Rotary handle - direct on thermal magnetic DPX³ 160/250 without e.l.c.bs
Rotary handle - direct on electronic DPX³ 250
Rotary handle - direct on thermal magnetic DPX³ without e.l.c.bs - for emergency use
Rotary handle - direct on electronic DPC³ - for emergency use
Vari-depth handle - for DPX³ - standard handle
Vari-depth handle - for DPX³ - handle for emergency use
Rotary handle - for DPX³ Cat.Nos 0 262 22/41/81 - for emergency use - red/yellow
Extended shafts for DCX-M 630 A and 800 A changeover switches
Terminal block on support - 4 x 1.5 to 16² - L. 47 mm
Terminal block on support - 8 x 1.5 to 16² - L. 75 mm
Terminal block on support - 12 x 1.5 to 16² - L. 113 mm