Fork-type supply busbar with three pole for 1.5 modules/pole MCBs - length 1 row - maximum 12 devices connected
Prong-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Fork-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected
Rotary handle - for DRX 125 - direct on DRX - standard - grey
Rotary handle - for DRX 250 - direct on DRX - standard - grey
Rotary handle - for DRX 250 - vari-depth handle - standard - grey
Rotary handle - direct on DRX - Standard (grey)
Rotary handle - Vari-depth - Standard (grey)
Rotary handle - direct on thermal magnetic DPX³ 160/250 without e.l.c.bs
Rotary handle - direct on electronic DPX³ 250
Rotary handle - direct on thermal magnetic DPX³ without e.l.c.bs - for emergency use
Rotary handle - direct on electronic DPC³ - for emergency use
Vari-depth handle - for DPX³ - standard handle
Vari-depth handle - for DPX³ - handle for emergency use
Terminal block on support - 4 x 1.5 to 16² - L. 47 mm
Terminal block on support - 8 x 1.5 to 16² - L. 75 mm
Terminal block on support - 12 x 1.5 to 16² - L. 113 mm
Terminal block on support - 16 x 1.5 to 16² - L. 141 mm
IP2X terminal block - earth (green) - 1 x 6 to 25² - 12 x 1.5 to 16² -L. 113 mm
IP2X terminal block - neutral (blue) - 1 x 6 to 25² - 12 x 1.5 to 16² -L.113 mm
IP2X terminal block - phase (black) - 1 x 6 to 25² - 12 x 1.5 to 16² -L. 113 mm
Distribution terminal - 160 A - 6 ouputs 25 mm² flexible
Distribution terminal - 250 A - 6 ouputs flexible : 4 x 35 mm² 2 x 25 mm²
Entry terminal - for all supply busbars - cross section 6 to 35 mm²