Electronic protection unit MP4 LSIg - for DMX³ 2500 and 4000 circuit breakers
Supply busbar - fork-type - 3P for auxiliary - max 16 devices connected - meter
Supply busbar - prong-type - 3P for auxiliary - max 16 devices connected - meter
MCCB DPX3 TM 4P 250A 36KA only mag.
MCCB DPX3 TM 4P 250A 36KA ony mag.
Rotary handle - for DRX 125 - direct on DRX - standard - grey
Rotary handle - for DRX 250 - direct on DRX - standard - grey
Rotary handle - for DRX 250 - vari-depth handle - standard - grey
Rotary handle - direct on DRX - Standard (grey)
Rotary handle - Vari-depth - Standard (grey)
Rotary handle - direct on thermal magnetic DPX³ 160/250 without e.l.c.bs
Rotary handle - direct on electronic DPX³ 250
Rotary handle - direct on thermal magnetic DPX³ without e.l.c.bs - for emergency use
Rotary handle - direct on electronic DPC³ - for emergency use
Vari-depth handle - for DPX³ - standard handle
Vari-depth handle - for DPX³ - handle for emergency use
Front external rotary handles DX³ - for 2P 2-modules devices
Manual transfer switch (MSI) DX³ / TX³ / RX³ - black handle
Connector with 3 outgoing terminals - 250 A
Terminal block on support - 21 x 1.5 to 16² - L. 176 mm
Terminal block on support - 33 x 1.5 to 16² - L. 276 mm
IP2X terminal block - neutral (blue) - 1 x 6 to 25² - 33 x 1.5 to 16² -L 276 mm
Cage terminals (x 3) - for DPX³ 160
Cage terminals (x 4) - for DPX³ 160