-
Function
-
Built-in diameter
-
With light source
-
Housing material
-
Monitoring equipment
-
Suitable for labelling type
-
Suitable for labelling type
-
Suitable for number of light sources
-
Monitoring equipment
-
Suitable for number of light sources
-
Suitable for number of light sources
-
Type of indicator
-
With remote switch connection
-
With pictogram
-
With pictogram
-
Length
-
Length
-
Length
-
Suitable for standby switching
-
Suitable for continuous circuit
-
Nominal operation time
-
Mounting method
-
Mounting method
-
Nominal operation time
-
Mounting method
-
Outer diameter
-
Nominal operation time
-
Suitable for continuous circuit
-
Light distributor
-
Lamp holder
-
Lamp holder
-
Lamp type
-
Type of control gear
-
Power supply system
-
Battery quality
-
Battery quality
-
Exchangeable control gear
-
Material cover
-
Number of poles
-
Height/depth
-
Height/depth
-
Height/depth
-
Number of poles
-
Number of lighting heads
-
With complemantary luminous signal
-
Nominal current
-
RAL-number housing
-
Colour temperature
-
Colour temperature
-
Colour temperature
-
Supplied remote control
-
Housing colour
-
Protection class
-
Rated life time L70/B50 at 25 °C
-
Constant light output (CLO)
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Luminous flux in standby mode
-
Luminous flux in standby mode
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Type of wiring
-
Conductor cross section
-
Conductor cross section
-
Built-in height/depth
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
Estimated bulb life
-
Mandatory neutral
-
Terminal marking indication
-
Halogen free
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Maximum Input cable diameter
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable tie suitable with
-
Control mode
-
Addressable
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Regulation Type (Pack1)
-
Number of Pack 1
-
Battery ou Accumulator (Pack1)
-
Pack1 Location
-
Number of Single Element (Pack1)
-
IEC code (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
IEC code (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
X-Light 360 Recessed emergency lighting permanent - non perm 100 lumens 3h standard
X-Light 360 Recessed emergency lighting permanent - non perm 100 lumens 1h standard
X-Light 180 emergency light surface non permanent 200 lumens 1h autotest
X-Light 180 emergency light surface permanent non permanent 160 lumens 1h sautotest
X-Light 180 emergency light surface permanent non permanent 100 lumens 3h autotest
Recessed emergency light permanent non permanent 100 lumens 3h autotest
X-Light 180 emergency light surface non permanent 100lm 1h standard with evac label
X-Light 180 emergency light surface permanent - non perm 100lm 1h std
X-Light 180 emergency light surface permanent - non perm 100lm 3h std
X-Light 180 emergency light surface permanent - non perm 100lm 3h with evac label
Recessed emergency light permanent - non perm 100 lumens 1h autotest
X-Light 180 emergency light surface permanent - non perm 100lm 1h autotest
X-light 180 emergency light surface non permanent 100LM 1H standard
Emergency luminaire URA ONE - standard Non maintained - 1h - 100 lm - LED
Emergency luminaire URA ONE - standard Maintained/Non maintained - 1h - 100 lm - LED
Emergency luminaire URA ONE - standard Maintained/Non maintained - 3h - 100 lm - LED
Emergency luminaire URA ONE - autotest & addressable M/NM - 1h - 100 lm - LED
Emergency luminaire URA ONE - autotest & addressable M/NM - 3h - 100 lm - LED