Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Lead battery - 12 V - 7 Ah
Self-contained sounder beacon - 2 - 75 cd 230 V - sound <lt/> 60 dB
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
LED portable lamp -manual switching ON/OFF - 3 levels - IP44 - IK07 - Class II
Weatherproof LED portable safety lamp - specially designed for safety interventions in electrical rooms
Smart Carbon Monoxide Alarm
Smart smoke detector
Standard LED emergency luminaire Twinspot - non autotest - 2 x 1250 lm - 1h
Standard LED emergency luminaire Twinspot - non autotest - 2 x 500 lm - 2h
Special keys to reset/test manual call points cat.Nos 0 380 06/23/48/69/71
Standard LED emergency luminaire Twinspot - non autotest - 2 x 300 lm - 1h
Wireless interconnectable relay - 1 A - 30 V - for devices Cat.No 0 405 28/29
Emergency shutdown control device - 2 NO/NC - 5 A - 24 V= - RAL 9003
Emergency shutdown control device -2 NO/NC + 2 lights -5 A -24 V= -RAL 9003
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Stand alone smoke alarm detector - 85 dB at 3 meters