Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
6 connectors RJ45 Category 5e UTP
6 connectors RJ45 Category 5e FTP
6 connectors RJ45 Category 6 UTP
6 connectors RJ45 Category 6 FTP
6 connectors RJ45 Category 6 STP
6 connectors RJ45 Category 6A UTP
6 connectors RJ45 Category 6A STP
6 connectors RJ45 Category 8 STP
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Emergency luminaire B65 - standard maintained / non maintained - 100 lm - 1h - LED
Emergency luminaire B65 - standard maintained / non maintained - 200 lm - 1h - LED
Emergency luminaire B65 - standard maintained / non maintained - 350 lm - 1h - LED
Emergency luminaire B65 - standard maintained / non maintained - 100 lm - 3h - LED