Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Smart smoke detector
Self-contained sounder beacon - 2 - 75 cd 230 V - sound <lt/> 60 dB
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Lead battery - 12 V - 7 Ah
6 connectors RJ45 Category 5e UTP
6 connectors RJ45 Category 5e FTP
6 connectors RJ45 Category 6 UTP
6 connectors RJ45 Category 6 FTP
6 connectors RJ45 Category 6 STP
6 connectors RJ45 Category 6A UTP
6 connectors RJ45 Category 6A STP
6 connectors RJ45 Category 8 STP
Set of 24 RJ45 connectors category 5e STP Keystone
Set of 24 RJ45 connectors category 6 FTP Keystone
Set of 24 RJ45 connectors category 6A STP Keystone
Premium High-Density Jack (HDJ) RJ45 connectors category 6A UTP clarity black (set of 20)