Mobile infrared configuration tool LVS2
Logiciel de supervision pour BAES ADR Legrand
Mosaic 1-module 230V 2A ejectable pull-tab for headboard wall light - antimicrobial white
220V to 240V power supply for SATI AutoDiag monitoring system and SATI Addressable control system
Safety electrical power supply - need 2 batteries 12 V 7 Ah
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Control interface for autotest/adressable luminaires LVS2 230 V~
3.5" touch screen controller LVS2
Repeater LVS2 230 VA - 50/60 Hz - class II
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Sr universal remote control
Remote control device