Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Mobile infrared configuration tool LVS2
Lead battery - 12 V - 7 Ah
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Mosaic 1-module 230V 2A ejectable pull-tab for headboard wall light - antimicrobial white
Logiciel de supervision pour BAES ADR Legrand
220V to 240V power supply for SATI AutoDiag monitoring system and SATI Addressable control system
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Control interface for autotest/adressable luminaires LVS2 230 V~
3.5" touch screen controller LVS2
Safety electrical power supply - need 2 batteries 12 V 7 Ah
Repeater LVS2 230 VA - 50/60 Hz - class II
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Sr universal remote control
Remote control device