Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Mobile infrared configuration tool LVS2
Lead battery - 12 V - 7 Ah
Logiciel de supervision pour BAES ADR Legrand
Mosaic 1-module 230V 2A ejectable pull-tab for headboard wall light - antimicrobial white
220V to 240V power supply for SATI AutoDiag monitoring system and SATI Addressable control system
Special keys to reset/test manual call points cat.Nos 0 380 06/23/48/69/71
Safety electrical power supply - need 2 batteries 12 V 7 Ah
Sealable cover for manual call points cat.Nos 0 380 06/23/48/69/71
Mechanical status indicator - for additional signalling
Sealing kit for Safety boxes 90 series - to give IP65 to Cat.Nos 138023 / 138025 and 138071
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED
Break glass emergency box-2 position-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box with LED