Mobile infrared configuration tool LVS2
Sr universal remote control
Remote control device
Logiciel de supervision pour BAES ADR Legrand
Mosaic 1-module 230V 2A ejectable pull-tab for headboard wall light - antimicrobial white
220V to 240V power supply for SATI AutoDiag monitoring system and SATI Addressable control system
Emergency lighting keyswitch
Control interface for autotest/adressable luminaires LVS2 230 V~
3.5" touch screen controller LVS2
Repeater LVS2 230 VA - 50/60 Hz - class II
Metallic protection grids for IP43 emergency lighting luminaires LED
IK20 vandal resistant grid for IP43 and IP66 emergency lighting luminaires LED
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
Tube - for emergency lighting luminaires - 6 W
Tube - for emergency lighting luminaires - 8 W