Mobile infrared configuration tool LVS2
LED portable lamp -manual switching ON/OFF - 3 levels - IP44 - IK07 - Class II
Weatherproof LED portable safety lamp - specially designed for safety interventions in electrical rooms
Set of 6 locking caps or Swiss standard T13 or T23 outlet + 1 key - for LCS³ PDU
Label - for emergency lighting luminaires - exit door below - 127 x 254 mm
Label - for emergency lighting luminaires - exit below with lift -127x254 mm
Label - for emergency lighting luminaires - stairs below - 127 x 254 mm
Label - for emergency lighting luminaires - "EXIT" - 127 x 254 mm
BUS SCS extension for information communication between 2 SCS BUS nurse call systems
Power supply - 24 V - 2 A - 48 W - 8 modules
SELV modular power supply 230V ~ 27V = 1.2A for nurse call indicator lights - 8 modules
Set of 6 locking caps for French/German standard outlet + 1 key for LCS³ PDU
Set of 6 locking caps for C13 standard outlet + 1 key for LCS² PDU
Set of 6 locking caps for C19 standard outlet + 1 key for LCS² PDU
Surge protection replacement module for LCS³ PDU
Logiciel de supervision pour BAES ADR Legrand
Virtual configuration software for SCS BUS nurse call to be used with reference 076616
6-way transfer unit Mosaic 6 modules for remote call transfer
Nurse station terminal for Mosaic call system
Mosaic shunt plug for bio-medical alarm waiting to be used with 077150 socket
Room controller for 3 rooms with Mosaic Call System
Mosaic table console for 6 displays, reference 076660 maximum - 36 modules
Mosaic 2-module call-only manipulator socket - antimicrobial white
Mosaic clamp to keep the manipulator within easy reach