Smart indoor camera
Set of 6 locking caps or Swiss standard T13 or T23 outlet + 1 key - for LCS³ PDU
Room terminal with indicators and pushbuttons for call and presence
Room terminal with alphanumerical display with pushbuttons for call and presence
Mosaic door unit for nurse call for communication with the rooms
Secondary SCS console for nursing room in addition to the console reference 076609
BUS SCS extension for information communication between 2 SCS BUS nurse call systems
Nurse station terminal with LCD display
Power supply - 24 V - 2 A - 48 W - 8 modules
SELV modular power supply 230V ~ 27V = 1.2A for nurse call indicator lights - 8 modules
Set of 6 locking caps for French/German standard outlet + 1 key for LCS³ PDU
Set of 6 locking caps for C13 standard outlet + 1 key for LCS² PDU
Set of 6 locking caps for C19 standard outlet + 1 key for LCS² PDU
Surge protection replacement module for LCS³ PDU
Virtual configuration software for SCS BUS nurse call to be used with reference 076616
Nurse call software for PC traceability of events with reference 076617
Set of 6 locking caps for British standard outlet + 1 key for LCS³ PDU
Hand-held remote control unit for nurse calling, ambient&reading lighting control, up&down button and i/o button
Buzzer Mosaic - 12-24-48 V DC - 2 modules
Signaling devices for corridors: Corridor display unit - 10 character display - one side
Signaling devices for corridors: Corridor display unit - 10 character display - double sided
Overdoor corridor lights for Alarm, presence and toilett call to be connected to room terminal
Interface for reporting information: BUS/SCS interface - for nurse call - transfer of information
Hand-held remote control unit for calling nurse