Posto interno SprintL2
Safety electrical power supply - need 2 batteries 12 V 7 Ah
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
2 wires handsfree video internal unit with 5” colour lcd display
2 wires/Wi-Fi video internal unit black with Alexa built-in, 5" vertical touch display and Home+Security App.
Additional Wi-Fi connected 7" colour screen internal
Additional monitor 7” internal unit wi-fi connected with plug-in power supply
Bticino Classe 100 2 Wire Wi-Fi Hands Free Connected Video Internal Unit with Inductive Loop and 5" Colour LCD Display
Bticino Classe 100 2 Wire Hands Free Video Internal Unit with Inductive Loop and 5" Colour LCD Display
2 wires/Wi-Fi video internal unit with Alexa built-in, 5" vertical touch display and Home+Security App.