One-family audio kit with Classe 100A16M audio internal unit and LINEA 3000
Infrared testing tool - for U34 LED, U33, B66 LED and B66 standard luminaires
Analogue audio Kit with Sprint and Linea 2000 one family kit
Analogue audio Kit with Sprint and Linea 2000 bi family kit
2 wires single-family audio kit with Linea 2000 entrance panel and Sprint L2
2 wires single-family audio kit with Linea 2000 entrance panel and 2 x Sprint L2
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 500lm 1h Standard IP65 IK07
Emergency lighting luminaire URA ONE Non Permanent 500lm 1h Standard IP42 IK07
2 wires KIT composed by handsfree video internal unit with 5” colour LCD display and LINEA2000 external panel
2 wires KIT composed by 2 handsfree video internal units with 5” colour LCD display and LINEA2000 external panel
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 500lm 1h Autotest IP65 IK07
Emergency lighting luminaire URA ONE Non Permanent 350lm 1h Autotest IP42 IK07
Emergency lighting luminaire URA ONE Non Permanent 500lm 1h Autotest IP42 IK07
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Standard IP65 IK07
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
Tube - for emergency lighting luminaires - 6 W
Tube - for emergency lighting luminaires - 8 W