Infrared testing tool - for U34 LED, U33, B66 LED and B66 standard luminaires
Smart smoke detector
Self-contained sounder beacon - 2 - 75 cd 230 V - sound <lt/> 60 dB
Lead battery - 12 V - 7 Ah
Buzzer Arteor - 230 V - 1 module - white
Buzzer Arteor - 230 V - 2 modules - white
Buzzer Arteor - 230 V - 2 round modules - white
Buzzer Arteor - 230 V - 2 modules - magnesium
Buzzer Arteor - 230 V - 2 round modules - magnesium
Buzzer Arteor - 230 V - 1 module - magnesium
Buzzer Mosaic - 8 V~ - 2 modules
Buzzer Mosaic - 230 V~ - 2 modules
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
Tube - for emergency lighting luminaires - 6 W
Tube - for emergency lighting luminaires - 8 W
Lido bell - surface-mounting - 230 V~ - 50/60 Hz - IP 20 - IK 04 - class II
Lido bell built-in transformer-surface-mount- 230V~ - 50/60Hz- IP20-IK04-classII
Bell push label holder - surface-mount - 230V-2A -IP30 -classII
Bell push - surface-mounting - 24 V - 2 A - IP 30 - class III
Bell push+label holder - surface-mount - 24V-2A universal - IP44-IK05- class III
Chime Arteor - 230 V - 73 dB - 1 melody - white
Chime Arteor - 230 V - 73 dB - 1 melody - magnesium