Netatmo Smart Video Doorbell PRO
Movement detector - optical barrier - 24-230 V~ - IP 67 - IK 08 - class II
Gigabit managed ethernet PoE switch with 10 RJ45 ports and 2 SFP .
Gigabit managed ethernet PoE switch with 26 RJ45 ports and 2 SFP .
Plug and play Wi-Fi access point for small and medium-size enterprises 802.11b/g/n
Inclined plane for fixing console reference 076611 alone on table
Inclined plane for fixing console reference 076611 with a speaker unit on table
Projecting frame for desks, door units and audio units for renovation
Pull-cord switch Mosaic - with ejectable pull cord - white antimicrobial
Wi-Fi access point for proximity commercial or residential buildings
Door contact - class III
Gigabit PoE switch with 4 ports and 1 uplink port for placing on a shelf or a wall
Gigabit PoE switch with 4 ports and 1 uplink port for placing on a shelf or a wall
Secondary SCS console for nursing room in addition to the console reference 076609
Nurse station terminal with LCD display
Buzzer Arteor - 230 V - 1 module - white
Buzzer Arteor - 230 V - 2 modules - white
Buzzer Arteor - 230 V - 2 round modules - white
Lido bell - surface-mounting - 230 V~ - 50/60 Hz - IP 20 - IK 04 - class II
Lido bell built-in transformer-surface-mount- 230V~ - 50/60Hz- IP20-IK04-classII
Electromechanical chime - 8-12 V~
Electromechanical chime - 230 V~ chime
Electromechanical chime - 230 V~ chime with transformer
Comfort radio kit, wireless chime and doorbell, round, white, 100m radio range and 15 melodies