Netatmo Smart Video Doorbell PRO
Movement detector - optical barrier - 24-230 V~ - IP 67 - IK 08 - class II
Gigabit managed ethernet PoE switch with 10 RJ45 ports and 2 SFP .
Gigabit managed ethernet PoE switch with 26 RJ45 ports and 2 SFP .
Plug and play Wi-Fi access point for small and medium-size enterprises 802.11b/g/n
Wi-Fi access point for proximity commercial or residential buildings
Door contact - class III
Gigabit PoE switch with 4 ports and 1 uplink port for placing on a shelf or a wall
Gigabit PoE switch with 4 ports and 1 uplink port for placing on a shelf or a wall
Nickel Cadmium battery for LED Twinspot luminaires Cat.No 6 614 53
Buzzer Arteor - 230 V - 1 module - white
Buzzer Arteor - 230 V - 2 modules - white
Buzzer Arteor - 230 V - 2 round modules - white
Lido bell - surface-mounting - 230 V~ - 50/60 Hz - IP 20 - IK 04 - class II
Lido bell built-in transformer-surface-mount- 230V~ - 50/60Hz- IP20-IK04-classII
Electromechanical chime - 8-12 V~
Electromechanical chime - 230 V~ chime
Electromechanical chime - 230 V~ chime with transformer
Comfort radio kit, wireless chime and doorbell, round, white, 100m radio range and 15 melodies
Comfort radio kit, wireless chime and doorbell, round, dark grey, 100m radio range and 15 melodies
Comfort radio kit, 230V plug-in chime and wireless doorbell, round, white, 100m radio range and 15 melodies
Advanced radio kit, wireless chime and doorbell, white, 200m radio range, Led flash, mp3 customizable melodies
Advanced radio kit, wireless chime and doorbell, Alu finish, 200m radio range, Led flash, mp3 customizable melodies
Advanced chimes and doorbell + 230V plug-in chime, 200m radio range, White, Led flash, mp3 customizable melodies