Infrared testing tool - for U34 LED, U33, B66 LED and B66 standard luminaires
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 500lm 1h Standard IP65 IK07
Emergency lighting luminaire URA ONE Non Permanent 500lm 1h Standard IP42 IK07
Netatmo Smart Video Doorbell PRO
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 500lm 1h Autotest IP65 IK07
Emergency lighting luminaire URA ONE Non Permanent 350lm 1h Autotest IP42 IK07
Emergency lighting luminaire URA ONE Non Permanent 500lm 1h Autotest IP42 IK07
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Standard IP65 IK07
Buzzer Arteor - 230 V - 1 module - white
Buzzer Arteor - 230 V - 2 modules - white
Buzzer Arteor - 230 V - 2 round modules - white
Buzzer Arteor - 230 V - 2 modules - magnesium
Buzzer Arteor - 230 V - 2 round modules - magnesium
Buzzer Arteor - 230 V - 1 module - magnesium
Buzzer Mosaic - 8 V~ - 2 modules
Buzzer Mosaic - 230 V~ - 2 modules
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)