Smart indoor camera
Netatmo Smart Video Doorbell PRO
Room terminal with indicators and pushbuttons for call and presence
Room terminal with alphanumerical display with pushbuttons for call and presence
Mosaic door unit for nurse call for communication with the rooms
Secondary SCS console for nursing room in addition to the console reference 076609
BUS SCS extension for information communication between 2 SCS BUS nurse call systems
Nurse station terminal with LCD display
Buzzer Arteor - 230 V - 1 module - white
Buzzer Arteor - 230 V - 2 modules - white
Buzzer Arteor - 230 V - 2 round modules - white
Power supply - 24 V - 2 A - 48 W - 8 modules
SELV modular power supply 230V ~ 27V = 1.2A for nurse call indicator lights - 8 modules
Buzzer Arteor - 230 V - 2 modules - magnesium
Buzzer Arteor - 230 V - 2 round modules - magnesium
Buzzer Arteor - 230 V - 1 module - magnesium
Buzzer Mosaic - 8 V~ - 2 modules
Buzzer Mosaic - 230 V~ - 2 modules
Virtual configuration software for SCS BUS nurse call to be used with reference 076616
Nurse call software for PC traceability of events with reference 076617
Hand-held remote control unit for nurse calling, ambient&reading lighting control, up&down button and i/o button
Lido bell - surface-mounting - 230 V~ - 50/60 Hz - IP 20 - IK 04 - class II
Lido bell built-in transformer-surface-mount- 230V~ - 50/60Hz- IP20-IK04-classII
Electromechanical chime - 8-12 V~