Reader for programming card and badges for building access control. Compatible with RFID badges
Reader for programming fingerprint for building access control.
Flush mounting box for IP small entrance panel
Flush mounting box for IP small entrance panel with 4.3" touch display
Power supply 100W with metal box, can be operate as an auxiliary power supply.
Metal box for video entrance panel with 4.3" display and keypad flush-mounting installation.
Metal box for video entrance panel with 10" touch display flush-mounting installation.
IP - USB face recognition
Siteserver with software for configuration, maintenance and updating of the IP door entry system installation.
Guard station with 10" touch display and handset to transfer and make calls, monitor accesses, alarms and IP cameras
Lift control protocol translator interface to integrate the lift function in IP door entry system
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Door opening transponder for Sfera entrance panels, black colour
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Safety electrical power supply - need 2 batteries 12 V 7 Ah
Door opening transponder red key for entrance panels - Red colour
Door opening transponder red key for entrance panels - Green colour
Door opening transponder red key for entrance panels - Blue colour
Door opening transponder red key for entrance panels - Orange colour
Door opening transponder red key for entrance panels - Grey colour
Door opening transponder red key for entrance panels - Yellow colour