Lead battery - 12 V - 7 Ah
Self-contained sounder beacon - 2 - 75 cd 230 V - sound <lt/> 60 dB
Smart smoke detector
Power supply 100W with metal box, can be operate as an auxiliary power supply.
Metal box for video entrance panel with 4.3" display and keypad flush-mounting installation.
Metal box for video entrance panel with 10" touch display flush-mounting installation.
Flush mounting box for IP small entrance panel
Flush mounting box for IP small entrance panel with 4.3" touch display
Smart Carbon Monoxide Alarm
Reader for programming card and badges for building access control. Compatible with RFID badges
Reader for programming fingerprint for building access control.
IP - USB face recognition
Buzzer Arteor - 230 V - 1 module - white
Buzzer Arteor - 230 V - 2 modules - white
Buzzer Arteor - 230 V - 2 round modules - white
Lido bell - surface-mounting - 230 V~ - 50/60 Hz - IP 20 - IK 04 - class II
Lido bell built-in transformer-surface-mount- 230V~ - 50/60Hz- IP20-IK04-classII
Bell push label holder - surface-mount - 230V-2A -IP30 -classII
Bell push - surface-mounting - 24 V - 2 A - IP 30 - class III
Bell push+label holder - surface-mount - 24V-2A universal - IP44-IK05- class III
Chime Arteor - 230 V - 73 dB - 1 melody - white
Chime Arteor - 230 V - 73 dB - 1 melody - magnesium
Buzzer Arteor - 230 V - 2 modules - magnesium
Buzzer Arteor - 230 V - 2 round modules - magnesium