Mosaic 1-module 230V 2A ejectable pull-tab for headboard wall light - antimicrobial white
10" touch display indoor unit with internal camera and SOS pushbutton. Silver finishing
10" touch display indoor unit with SOS pushbutton. Silver finishing
IP - standard indoor unit black
IP - standard indoor unit gold
IP - standard indoor unit mirror
7" touch display indoor unit with internal camera and SOS pushbutton. Silver finishing
7" touch display indoor unit with SOS pushbutton. Silver finishing
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Safety electrical power supply - need 2 batteries 12 V 7 Ah