Mobile infrared configuration tool LVS2
Logiciel de supervision pour BAES ADR Legrand
Mosaic 1-module 230V 2A ejectable pull-tab for headboard wall light - antimicrobial white
IP - standard indoor unit black
IP - standard indoor unit gold
IP - standard indoor unit mirror
10" touch display indoor unit with internal camera and SOS pushbutton. Silver finishing
10" touch display indoor unit with SOS pushbutton. Silver finishing
7" touch display indoor unit with internal camera and SOS pushbutton. Silver finishing
7" touch display indoor unit with SOS pushbutton. Silver finishing
220V to 240V power supply for SATI AutoDiag monitoring system and SATI Addressable control system
Control interface for autotest/adressable luminaires LVS2 230 V~
3.5" touch screen controller LVS2
Repeater LVS2 230 VA - 50/60 Hz - class II
Sr universal remote control
Remote control device