IP - SMALL ENTRANCE PANEL COMPACT
Small EP: 4.3" touch display with face recognition and badge reader. From display: make call and enter access code
Video entrance panel with 10" touch display. Face recognition, finger print, badge reader, code for access control
Video entrance panel with 4.3" display and keypad. Face recognition, fingerprint, badge reader, code for access control
Video entrance panel with 10" touch display to make calls and enter access code, with badge reader.
Video entrance panel with 4.3" display and keypad to make calls and enter access code, with badge reader.
Small video entrance panel with badge reader and capacitive key to call indoor unit and guard station.
Safety electrical power supply - need 2 batteries 12 V 7 Ah
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA