Door contact - class III
Door opening transponder red key for entrance panels - Red colour
Door opening transponder red key for entrance panels - Green colour
Door opening transponder red key for entrance panels - Blue colour
Door opening transponder red key for entrance panels - Orange colour
Door opening transponder red key for entrance panels - Grey colour
Door opening transponder red key for entrance panels - Yellow colour
Movement detector - optical barrier - 24-230 V~ - IP 67 - IK 08 - class II
Buzzer Mosaic - 8 V~ - 2 modules
Buzzer Mosaic - 230 V~ - 2 modules
Advanced chimes and doorbell + 230V plug-in chime, 200m radio range, White, Led flash, mp3 customizable melodies
Infrared passage sensor with radio transmission to COMFORT or ADVANCED chimes
Bell push label holder - surface-mount - 230V-2A -IP30 -classII
Bell push - surface-mounting - 24 V - 2 A - IP 30 - class III
Bell push+label holder - surface-mount - 24V-2A universal - IP44-IK05- class III
Comfort radio doorbell, white, wireless
Advanced radio doorbell, white, wireless
Standard radio kit, wireless chime and doorbell, white, radio operating range 50m and 32 melodies
Chime Arteor - 230 V - 73 dB - 1 melody - white
Chime Arteor - 230 V - 73 dB - 1 melody - magnesium
Lido bell - surface-mounting - 230 V~ - 50/60 Hz - IP 20 - IK 04 - class II
Lido bell built-in transformer-surface-mount- 230V~ - 50/60Hz- IP20-IK04-classII
Electromechanical chime - 8-12 V~
Electromechanical chime - 230 V~ chime