Netatmo Smart Video Doorbell PRO
Extension for nurse call door units references 076606 and 076607
Movement detector - optical barrier - 24-230 V~ - IP 67 - IK 08 - class II
Kit Mosaic antibacterial
Kit Mosaic antibacterial
Fixing accessory for flag fixing of a nurse call corridor display
Modular nurse call interface for traceability software reference 076618 - 2 modules
Modular interface for nurse call to send information back to the DECT system - 2 modules
IP - SMALL ENTRANCE PANEL COMPACT
Door contact - class III
Power supply 100W with metal box, can be operate as an auxiliary power supply.
Metal box for video entrance panel with 4.3" display and keypad flush-mounting installation.
Metal box for video entrance panel with 10" touch display flush-mounting installation.
Flush mounting box for IP small entrance panel
Flush mounting box for IP small entrance panel with 4.3" touch display
IP - standard indoor unit black
IP - standard indoor unit gold
IP - standard indoor unit mirror
10" touch display indoor unit with internal camera and SOS pushbutton. Silver finishing
10" touch display indoor unit with SOS pushbutton. Silver finishing
Reader for programming card and badges for building access control. Compatible with RFID badges
Reader for programming fingerprint for building access control.
IP - USB face recognition
Room terminal with indicators and pushbuttons for call and presence