Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Lead battery - 12 V - 7 Ah
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Buzzer Arteor - 230 V - 1 module - white
Buzzer Arteor - 230 V - 2 modules - white
Buzzer Arteor - 230 V - 2 round modules - white
Buzzer Arteor - 230 V - 2 modules - magnesium
Buzzer Arteor - 230 V - 2 round modules - magnesium
Buzzer Arteor - 230 V - 1 module - magnesium
Buzzer Mosaic - 8 V~ - 2 modules
Buzzer Mosaic - 230 V~ - 2 modules
Movement detector - optical barrier - 24-230 V~ - IP 67 - IK 08 - class II
10" touch display indoor unit with internal camera and SOS pushbutton. Silver finishing
10" touch display indoor unit with SOS pushbutton. Silver finishing
Reader for programming card and badges for building access control. Compatible with RFID badges
Reader for programming fingerprint for building access control.
Flush mounting box for IP small entrance panel