Posto interno SprintL2
Analogue audio Kit with Sprint and Linea 2000 one family kit
Analogue audio Kit with Sprint and Linea 2000 bi family kit
2 wires single-family audio kit with Linea 2000 entrance panel and Sprint L2
2 wires single-family audio kit with Linea 2000 entrance panel and 2 x Sprint L2
Door opening transponder red key for entrance panels - Red colour
Door opening transponder red key for entrance panels - Green colour
Door opening transponder red key for entrance panels - Blue colour
Door opening transponder red key for entrance panels - Orange colour
Door opening transponder red key for entrance panels - Grey colour
Door opening transponder red key for entrance panels - Yellow colour
Door opening transponder for Sfera entrance panels, black colour
Plier for plug-in configurators for MyHOME BUS technology
Emergency lighting keyswitch
Transformer for chimes - 230 V / 12 V-8 V
Internal optical SC/APC simplex cord - 2 m
Metallic protection grids for IP43 emergency lighting luminaires LED
IK20 vandal resistant grid for IP43 and IP66 emergency lighting luminaires LED
Patch cord fibre optic OM4 multimode LC/LC Uniboot duplex reversible polarity 5m
Patch cord fibre optic OM4 multimode LC/LC Uniboot duplex reversible polarity 10m
Lido bell - surface-mounting - 230 V~ - 50/60 Hz - IP 20 - IK 04 - class II
Lido bell built-in transformer-surface-mount- 230V~ - 50/60Hz- IP20-IK04-classII
Electromechanical chime - 8-12 V~
Electromechanical chime - 230 V~ chime