Lead battery - 12 V - 7 Ah
TV/SAT combiner - hertzian and satellite input - 47-862 MHz / 950-2400 MHz
TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 2 outputs -3.5 modules
TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 4 outputs -4.5 modules
TV plug - Ø 9.52 mm - male plug
TV plug - Ø 9.52 mm - female plug
F connector for Ø7 mm coaxial cable - male twist on connector
F connector male/male adaptor
F connector female/female adaptor
F connector for Ø7 mm coaxial cable - compression connector
F termination plug 75 ohms - for unused outputs
Mosaic table console for 6 displays, reference 076660 maximum - 36 modules
Mosaic 2-module call-only manipulator socket - antimicrobial white
Mosaic clamp to keep the manipulator within easy reach
Socket for Mosaic manipulator 2 modules - antimicrobial white
Hand-held remote control unit for calling nurse
Hand-held remote control unit for nurse calling, ambient lighting control and reading lighting control
Hand-held remote control unit for nurse calling, ambient&reading lighting control, up&down button and i/o button
Kit Mosaic antibacterial
Kit Mosaic antibacterial
Kit Mosaic antibacterial
Kit Mosaic antibacterial
Replacement cord for Mosaic nurse call units - with integrated power supply 127/230 V~
Interface for connection between a PC and a BUS SCS nurse call installation with reference 076615