Smart smoke detector
Self-contained sounder beacon - 2 - 75 cd 230 V - sound <lt/> 60 dB
Lead battery - 12 V - 7 Ah
TV/SAT combiner - hertzian and satellite input - 47-862 MHz / 950-2400 MHz
TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 2 outputs -3.5 modules
TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 4 outputs -4.5 modules
TV plug - Ø 9.52 mm - male plug
TV plug - Ø 9.52 mm - female plug
F connector for Ø7 mm coaxial cable - male twist on connector
F connector male/male adaptor
F connector female/female adaptor
F connector for Ø7 mm coaxial cable - compression connector
F termination plug 75 ohms - for unused outputs
BUS SCS extension for information communication between 2 SCS BUS nurse call systems
Power supply - 24 V - 2 A - 48 W - 8 modules
SELV modular power supply 230V ~ 27V = 1.2A for nurse call indicator lights - 8 modules
Virtual configuration software for SCS BUS nurse call to be used with reference 076616
Hand-held remote control unit for nurse calling, ambient&reading lighting control, up&down button and i/o button
Hand-held remote control unit for calling nurse
Hand-held remote control unit for nurse calling, ambient lighting control and reading lighting control
Manipulator for call, lighting control and roller shutters
Socket outlet Mosaic - German std - 2P ELV screw terminal - 1 mod.antimicrobial
6-way transfer unit Mosaic 6 modules for remote call transfer
Nurse station terminal for Mosaic call system