Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Lead battery - 12 V - 7 Ah
BUS connector depth 3.81 mm for MyHOME_Up BUS energy management
2-pole connector for MyHOME_Up BUS energy management
3-pole connector for MyHOME_Up BUS energy management
Spare Plug-in clamps for My home & DES devices.
Configurators "PUL"
Configurators "iLA"
Plastic flush-mounting box 2 modules Sfera
Configuration kit (from n.0 to n.9), for the configuration of the home automation system.
Plug-in configurator for MyHOME BUS technology - 0
Configurator for the configuration of the home automation system.
Plug-in configurator for MyHOME BUS technology - 6
Plug-in configurator for MyHOME BUS technology - 7
Plug-in configurator for MyHOME BUS technology - 8
Plug-in configurator for MyHOME BUS technology - 9