Infrared testing tool - for U34 LED, U33, B66 LED and B66 standard luminaires
LED portable lamp -manual switching ON/OFF - 3 levels - IP44 - IK07 - Class II
Weatherproof LED portable safety lamp - specially designed for safety interventions in electrical rooms
Label - for emergency lighting luminaires - exit door below - 127 x 254 mm
Label - for emergency lighting luminaires - exit below with lift -127x254 mm
Label - for emergency lighting luminaires - stairs below - 127 x 254 mm
Label - for emergency lighting luminaires - "EXIT" - 127 x 254 mm
Mobile infrared configuration tool LVS2
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 500lm 1h Standard IP65 IK07
Emergency lighting luminaire URA ONE Non Permanent 500lm 1h Standard IP42 IK07
Netatmo Smart Video Doorbell PRO
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 500lm 1h Autotest IP65 IK07
Emergency lighting luminaire URA ONE Non Permanent 350lm 1h Autotest IP42 IK07
Emergency lighting luminaire URA ONE Non Permanent 500lm 1h Autotest IP42 IK07
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Standard IP65 IK07
Standard LED emergency luminaire Twinspot - non autotest - 2 x 1250 lm - 1h
Buzzer Arteor - 230 V - 1 module - white
Buzzer Arteor - 230 V - 2 modules - white
Buzzer Arteor - 230 V - 2 round modules - white