Overhead accessory 4U for cable trays / cablofil
HD fibre optic modular panel 19 inches 1U to be equipped
HD fibre optic modular panel 19 inches 2U to be equipped
HD fibre optic modular panel 19 inches 4U to be equipped
Adapter 8 MTP multimode key up key down
Adapter 8 MTP/MPO single mode key up key down
HD support for slim cassette
Blank panel for HD support slim cassette
HD slim modular cassette preterminated 12 LC to MTP multimode OM3 universal polarity
HD slim modular cassette preterminated 12 LC to MTP multimode OM4 universal polarity
HD slim modular cassette preterminated 12 LC to MTP singlemode OS2 universal polarity
Buzzer Arteor - 230 V - 1 module - white
Buzzer Arteor - 230 V - 2 modules - white
Buzzer Arteor - 230 V - 2 round modules - white
Buzzer Arteor - 230 V - 2 modules - magnesium
Buzzer Arteor - 230 V - 2 round modules - magnesium
Buzzer Arteor - 230 V - 1 module - magnesium
Buzzer Mosaic - 8 V~ - 2 modules
Buzzer Mosaic - 230 V~ - 2 modules
Lido bell - surface-mounting - 230 V~ - 50/60 Hz - IP 20 - IK 04 - class II
Lido bell built-in transformer-surface-mount- 230V~ - 50/60Hz- IP20-IK04-classII
Bell push label holder - surface-mount - 230V-2A -IP30 -classII
Bell push - surface-mounting - 24 V - 2 A - IP 30 - class III
Bell push+label holder - surface-mount - 24V-2A universal - IP44-IK05- class III