Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - green
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - black
Copper cables guide accessory
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - red
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - green
Cable tie - VDI application - L. 180 mm - Ø15 to 35 mm - tightening indicator
Cable tie - VDI application - L. 225 mm - Ø35 to 50 mm - tightening indicator
Cable tie - VDI application - L. 320 mm - Ø50 to 80 mm - tightening indicator
Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - black
Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - red
Secondary SCS console for nursing room in addition to the console reference 076609
Nurse station terminal with LCD display
On-line double conversion UPS - 3000 VA - 2400 W- backup time 10 min
On-line double conversion UPS - 3000 VA - 2400 W- backup time 27 min
On-line double conversion UPS - 3000 VA - 2400 W- backup time 50 min
On-line double conversion UPS - with isolation transformer - 3000 VA - 2400 W
External manual bypass - for Daker DK 4500-6000-10000
Additional battery cabinet - for UPS Cat.No 3 101 54
Additional battery cabinet - for UPS Cat.No 3 101 56
Additional battery cabinet - for UPS Cat.No 3 101 58
Additional empty battery cabinet - for Keor S UPS
Additional battery cabinet - 2 x 6x12 Ah - for Keor S 3000
Volt-free contact card - for conventional UPS
External matching battery cabinet with Daker DK Plus 2kVA to increase backup time.