TV plug - Ø 9.52 mm - male plug
TV plug - Ø 9.52 mm - female plug
F connector for Ø7 mm coaxial cable - male twist on connector
F connector male/male adaptor
F connector female/female adaptor
F connector for Ø7 mm coaxial cable - compression connector
F termination plug 75 ohms - for unused outputs
TV/SAT combiner - hertzian and satellite input - 47-862 MHz / 950-2400 MHz
TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 2 outputs -3.5 modules
TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 4 outputs -4.5 modules
Safety electrical power supply - need 2 batteries 12 V 7 Ah
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
RJ 45 user cord cat.6 U/UTP - RJ 45 - RJ 45 right - PVC - length 2 m - in plastic bag with hook
RJ 45 user cord cat.6 U/UTP - RJ 45 - RJ 45 right - PVC - length 5 m - in plastic bag with hook
Patch cord RJ45/RJ45 category 8 S/FTP LSZH aqua 2m
Patch cord RJ45/RJ45 category 8 S/FTP LSZH aqua 3m
Patch cord RJ45/RJ45 High Density category 6 F/UTP LSZH blue 0,5m
Patch cord RJ45/RJ45 High Density category 6 F/UTP LSZH blue 1m
Patch cord RJ45/RJ45 High Density category 6 F/UTP LSZH blue 2m
Patch cord RJ45/RJ45 High Density category 6 F/UTP LSZH blue 3m
Patch cord RJ45/RJ45 High Density category 6 F/UTP LSZH blue 5m
Patch cord RJ45/RJ45 High Density category 6 U/UTP LSZH blue 0,5m