TV/SAT combiner - hertzian and satellite input - 47-862 MHz / 950-2400 MHz
TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 2 outputs -3.5 modules
TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 4 outputs -4.5 modules
TV plug - Ø 9.52 mm - male plug
TV plug - Ø 9.52 mm - female plug
F connector for Ø7 mm coaxial cable - male twist on connector
F connector male/male adaptor
F connector female/female adaptor
F connector for Ø7 mm coaxial cable - compression connector
F termination plug 75 ohms - for unused outputs
IP - SMALL ENTRANCE PANEL COMPACT
Patch cord RJ45 category 6A S/FTP LSZH green 2m
Patch cord RJ45 category 6A S/FTP LSZH green 3m
Patch cord RJ45 category 6A S/FTP LSZH green 5m
Patch cord RJ45 category 6A S/FTP LSZH red 1m
Patch cord RJ45 category 6A S/FTP LSZH red 2m
Patch cord RJ45 category 6A S/FTP LSZH red 3m
Patch cord RJ45 category 6A S/FTP LSZH red 5m
Patch cord RJ45 category 5e F/UTP PVC grey 0.5m
Patch cord RJ45 category 6 F/UTP PVC blue 0.5m
Patch cord category 6A S/FTP PVC yellow 0.5m
Patch cord RJ45 category 5 U/UTP PVC grey 0.5m
Patch cord RJ45 category 6 U/UTP PVC blue 0.5m
Patch cord RJ45 category 6 U/UTP LSZH green 5m