Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Patch panel telephone 19 inch - 50 ports connection 110
Patch panel 19 inch - equipped with 24 RJ45 Category 5e UTP
Patch panel 19 inch - equipped with 24 RJ45 Category 5e FTP
Patch panel 19 inch - equipped with 24 RJ45 Category 6 UTP
Patch panel 19 inch - equipped with 24 RJ45 Category 6 FTP
Patch panel 19 inch - equipped with 24 RJ45 Category 6 STP
Patch panel 19 inch - equipped with 24 RJ45 Category 6A UTP
Patch panel 19 inch - equipped with 24 RJ45 Category 6A STP
Patch panel 19 inch - empty cassettes to be equipped with 24 RJ45
Patch panel 19 inch - to be equipped with cassettes and 24 RJ45
Angled Patch panel 19 inch - to be equipped with 24 RJ45
Patch panel High density 19 inch - to be equipped with 48 RJ45
Angled Patch panel High density 19 inch - to be equipped with 48 RJ45
Patch panel 19 inch - equipped with 24 RJ45 Category 8 STP
Area distribution box to be equipped with up to 12 RJ45 connectors