Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Self-locking cable ties - 16 x 150 mm - tightening max. Ø 35 mm - green
Self-locking cable ties - 16 x 300 mm - tightening max. Ø 80 mm - black
Cassette with shutters for flat patch panel to be equipped with connectors.
Smart smoke detector
Copper cables guide accessory
RJ45 socket category 6 UTP 1 module Epure brushed steel
RJ45 socket category 6 UTP 2 modules Epure brushed steel
RJ 11 telephone socket Forix - surface mounting - IP2X - UTP category 5e - white
RJ 45 socket Forix - surface mounting - IP2X - UTP category 5e - white
2 x RJ 45 socket Forix - surface mounting - IP2X - UTP category 5e - white
RJ 45 socket Forix - surface mounting - IP2X - UTP category 5e - ivory
RJ45 socket Living Now - category 5e UTP - 1 module - White
RJ45 socket Living Now - category 6 UTP - 1 module - White
RJ45 socket Living Now - category 6A UTP - 1 module - White
RJ45 socket Living Now - category 5e UTP - 1 module - Black
RJ45 socket Living Now - category 6 UTP - 1 module - Black
RJ45 socket Living Now - category 6A UTP - 1 module - Black