Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Infrared testing tool - for U34 LED, U33, B66 LED and B66 standard luminaires
Zero-U kit for universal fixing for fibre optic and copper cassettes
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Lead battery - 12 V - 7 Ah
Fan 230V for enclosures
Fan Kit for wall-mounting cabinet
Thermostat for enclosures 12 to 250V
Lamp - for emergency lighting luminaires - 12 V - 0.25 A - 3 W(E10)
Lamp - for emergency lighting luminaires - 6 V - 0.9 A - 5.5 W(E10)
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
Tube - for emergency lighting luminaires - 6 W
Tube - for emergency lighting luminaires - 8 W
Set of 2 corner guide rails 1U for wall mounting enclosure
Set of 2 uprights 19 inches for LCS3 wall mounting enclosures 6U
Set of 2 uprights 19 inches for LCS3 wall mounting enclosures 9U
Set of 2 uprights 19 inches for LCS3 wall mounting enclosures 12U