Label - for emergency lighting luminaires - exit door below - 127 x 254 mm
Label - for emergency lighting luminaires - exit below with lift -127x254 mm
Label - for emergency lighting luminaires - stairs below - 127 x 254 mm
Label - for emergency lighting luminaires - "EXIT" - 127 x 254 mm
Fan 230V for enclosures
Zero-U kit for universal fixing for fibre optic and copper cassettes
Set of four casters for pivoting cabinet
Extension for nurse call door units references 076606 and 076607
Kit Mosaic antibacterial
Kit Mosaic antibacterial
Fixing accessory for flag fixing of a nurse call corridor display
Modular nurse call interface for traceability software reference 076618 - 2 modules
Modular interface for nurse call to send information back to the DECT system - 2 modules
Room terminal with indicators and pushbuttons for call and presence
Room terminal with alphanumerical display with pushbuttons for call and presence
Mosaic door unit for nurse call for communication with the rooms
Signaling devices for corridors: Corridor display unit - 10 character display - one side
Signaling devices for corridors: Corridor display unit - 10 character display - double sided
Overdoor corridor lights for Alarm, presence and toilett call to be connected to room terminal
Interface for reporting information: BUS/SCS interface - for nurse call - transfer of information
Set of two 19 inches extra uprights for 12U wall-mounting cabinet
Set of two 19 inches extra uprights for 15U wall-mounting cabinet
Set of two 19 inches extra uprights for 18U wall-mounting cabinet
Set of two 19 inches extra uprights for 21U wall-mounting cabinet