Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Lead battery - 12 V - 7 Ah
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Fan 230V for enclosures
Fan Kit for wall-mounting cabinet
Thermostat for enclosures 12 to 250V
Management panel with 2 axes 1U
Management panel with 2 axes 2U
X-Light 360 Recessed emergency lighting permanent - non perm 200 lumens 2h standard
X-Light 360 Recessed emergency lighting permanent - non perm 100 lumens 3h standard
X-Light 360 Recessed emergency lighting non permanent 100 lumens 1h standard
X-Light 360 Recessed emergency lighting permanent - non perm 100 lumens 1h standard
X-Light 360 Recessed emergency lighting permanent - non perm 200 lumens 1h standard
X-Light 360 Recessed emergency lighting permanent - non perm 350 lumens 1h standard
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 500lm 1h Standard IP65 IK07
Emergency lighting luminaire URA ONE Non Permanent 500lm 1h Standard IP42 IK07